(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hybrid Power Lifter Air Motor / for Hydraulic Stepping Dual Use

Hybrid Power Lifter Air Motor / for Hydraulic Stepping Dual Use

Standard Unit Price:
MYR 81,919.26
Days to Ship :
62 Day(s) or more

An air motor-operated mobile lifter that does not use a battery.
[Features]
· Continuous usage is possible as raising and lowering are performed via air motor with no need for charging.
· Raising and lowering is also possible where air sources are not via use of a manually-operated hydraulic unit.
· Includes a soft raising mechanism that can be used to control the raising speed of the lift as desired.
· Features a built-in automatic load check valve device for enhanced safety. Comes standard equipped with caster covers.
· Also features a large transparent panel for enhanced safety and environmentally-friendly lead-free paint.
· The unit features an integrated plastic cover and an emergency shutdown device comes standard equipped.
[Applications]
· Convenient for lifting/lowering and transporting.

Basic Specifications

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    100
  • Fork Dimensions Length (mm)
    1000
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Overall Length(mm)
    1710
  • Overall Width(mm)
    855
  • Full height(mm)
    1950
  • Load Center(mm)
    500
  • Fork Outer Width(mm)
    270~725
  • Leg exterior width(mm)
    700
  • Width between legs(mm)
    500
  • Steering Wheel (φ x Width)(mm)
    Urethane 200X42
  • Load Wheel (φ X width)(mm)
    Urethane 80X73
  • Power source
    Air Motor/Hydraulic Manual
  • Raising Frequency (Those inside parenthesis are unloaded.)(times)
    138
  • Rise time(Second)
    30~69
  • Mass(kg)
    313
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
62 Day(s) or more
MYR 81,919.26

Part Number : PL-AP1000-15L
Days to Ship 62 Day(s) or more
Standard Unit Price MYR 81,919.26
Quantity 1 unit

Specificationtitle

  • Product Type
    Mobile lifter
  • Load Weight (kg)
    100
  • Fork Dimensions Length (mm)
    1000
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Overall Length(mm)
    1710
  • Overall Width(mm)
    855
  • Full height(mm)
    1950
  • Load Center(mm)
    500
  • Fork Outer Width(mm)
    270~725
  • Leg exterior width(mm)
    700
  • Width between legs(mm)
    500
  • Steering Wheel (φ x Width)(mm)
    Urethane 200X42
  • Load Wheel (φ X width)(mm)
    Urethane 80X73
  • Power source
    Air Motor/Hydraulic Manual
  • Raising Frequency (Those inside parenthesis are unloaded.)(times)
    138
  • Rise time(Second)
    30~69
  • Mass(kg)
    313

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)