(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
2&3 Arm Quick Super Thin Clamp Puller Set

Click this image to zoom it.

Move the mouse over the image to zoom

2&3 Arm Quick Super Thin Clamp Puller Set

Standard Unit Price:
MYR 5,413.66
Days to Ship :
Quote

[Features]
Capable of pulling out pulleys, gear wheels, and ball bearings with strong force, but without causing damage.
Includes shoulders for mounting 2 or 3 pieces of 3 possible arm sizes.
The shoulder part has ribs for high rigidity.
Enables both inner and outer extraction.
By rearranging the shoulder, claw, and extensions, 1 set turns into 24 types of puller.

Basic Specifications

  • Capacity (Excluding Outer)(mm)
    120、130
  • Arm Length(mm)
    100/200/250/350
  • JAN Code
    4021176100765
  • Note
    Center Bolt Part Number: 614250, Shoulder Part Number: 20-10-T, 30-10-T
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
MYR 5,413.66

Part Number : K-2030-10+S+T
Days to Ship Quote
Standard Unit Price MYR 5,413.66

Specificationtitle

  • Capacity (Excluding Outer)(mm)
    120、130
  • Arm Length(mm)
    100/200/250/350
  • JAN Code
    4021176100765
  • Note
    Center Bolt Part Number: 614250, Shoulder Part Number: 20-10-T, 30-10-T

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)