(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Work Shoes/Kitchen Shoes

Work Shoes/Kitchen Shoes

Kitchen work shoes with improved grip and a non-slip rubber bottom.
[Features]
· Uppers with cushioned collar.
· Combines a superior shock-absorbing EVA mid-sole with a non-slip oil-resistant bottom sole.
· Features a comfortable, confident-feeling grip.
· Available in black, suitable for waiting staff.
· Uses an antibacterial/deodorizing cup insole that can be removed for washing.
[Applications]
· For food preparation operations at food product factories, kitchens, cafeterias, etc.

Part Number

Configured Part Number is shown.

85663-245

Part Number
85663-245
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 297.36

1 Piece(s) 3 Day(s) or more 1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap None
Instep cover type Without laces Color White series Size(cm) 24.5
Antistatic shoes x Oil Resistant Included Standard Without standards
Width of foot EEEE Soles Rubber Instep cover Polyurethane
Color Details White JAN Code 4991714227837 Trusco Code 296-0249
Weight(g) 440 Amount Of Content 1 Pair

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)