(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Water Curing Type Filling Adhesive, Main Agent + Hardening Agent Set

Water Curing Type Filling Adhesive, Main Agent + Hardening Agent Set

[Features]
· Demonstrates powerful adhesion even underwater and on wet surfaces.
· Excellent overlay welding performance.
· Easy-to-use putty type.
· Doesn't drip or wash away even if the installation location is a vertical surface.
· Putty-type repair agent that hardens in water and whose main ingredient is epoxy resin.
· It is effective for adhesive filling repair underwater and on lubricated surfaces.
[Applications]
· For repairing cracks in wet concrete surfaces.
· For adhesive filling repair underwater and on wet surfaces.
· For adhesion repair of rigid PVC pipes.
· For the adhesion repair of piping with water leakage.
· Adhesive repair of concrete and mortar cracks, holes, etc.

Part Number

Configured Part Number is shown.

TB2083L-1SET

Part Number
TB2083L-1SET
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 391.84

1 Piece(s) 3 Day(s) or more 1 Set

Loading...

  1. 1

Basic Information

Product Type Underwater repair agent Color Other Trusco Code 470-3456
JAN Code 4967410104192 Mass(g) 1100 Capacity(g) 1000
Color Details Blue Green / White Curing time (25°C) 24 hours Usable Life 50 minutes
Product Name This agent, Curing agent Amount Of Content 1 Set

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)