(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MI Type 4-Jaw Independent Chuck (With Reversible Hard Jaws) Direct Mounting Type

MI Type 4-Jaw Independent Chuck (With Reversible Hard Jaws) Direct Mounting Type

[Features]
· 4-jaw single-acting short tapered chuck that can be directly mounted on a JIS and ASA-A1/A2 spindle lathe without a plate.

Part Number

Configured Part Number is shown.

MI-A8-20

Part Number
MI-A8-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 25,858.46

1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Chuck diameter(mm) 500 Grip Power(kN) 23 Outer Diameter Grip(mm) 22 to 410
Maximum Handle Torque(N・m(kgf・m)) 245 (25) Allowable Maximum Rotation Speed(r.p.m) 1,000 Compatible Spindle Nose A1, A2-8
Mass(g) 96,000 Mounting Bolt 4-M16 × 115 Amount Of Content 1 unit

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)