(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

SRH Type Large Internal Diameter Scroll Chuck Split Jaw (With Hard Jaw / Soft Jaw)

SRH Type Large Internal Diameter Scroll Chuck Split Jaw (With Hard Jaw / Soft Jaw)

[Features]
· Large internal diameter scroll chuck
· 3-jaw or 5-jaw type available.
· Split-jaw type with hard and soft jaws
· Front surface mounting
· Large internal diameter of the chuck main body enables long, large workpieces to also be gripped.
· 5-jaw type that grips pipe-shaped, thin workpieces securely with little distortion.

Part Number

Configured Part Number is shown.

SRH-500

Part Number
SRH-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 50,322.48

1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Details Type 3-Jaw Chuck diameter(mm) 500 Grip Power(kN) 73
Outer Diameter Grip(mm) 88 to 409 I.D. Grip(mm) 190 to 371 Maximum Handle Torque(N・m(kgf・m)) 313.9 (32)
Compatible Clamp Claw STJ500 Allowable Maximum Rotation Speed(r.p.m) 800 Mass(g) 120,000
Amount Of Content 1 unit

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)