(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Aluminum Case AM-19CD/AM-34CD

Aluminum Case AM-19CD/AM-34CD

[Features]
· Hard textured and durable aluminum tool case.
· A key is provided to lock the buckle.
· Includes partitions to facilitate organization of tools.

Part Number

Configured Part Number is shown.

Part Number
AM-19CD
AM-34CD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCase Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code Number Contained In A Packet

MYR 162.30

1 Piece(s) 3 Day(s) or more 190×175×195950170×135×1604905009186051410-06891 pc.

MYR 188.33

1 Piece(s) 3 Day(s) or more 345×175×1951400325×135×1604905009186068410-06971 pc.

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case / Trunk Material Aluminum (epoxy powder coating)
Accessory Partition: 1 pcs Number Contained In A Packet 1 pc.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)