(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Handy Bioran

Handy Bioran

Standard Unit Price:
MYR 745.03
Days to Ship :
6 Day(s) or more

[Features]
· A handy portable tape. Comes in 9 colors.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    10
  • Amount Of Content
    1 Box (72 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (72 Rolls)
  • Clear
Color

Refine by

  • White Color
  • Red Color
  • Blue
  • Yellow Color
  • Green
  • Brown Color
  • Gold and Silver
  • Transparent
  • Clear
Color Detail

Refine by

  • Beige
  • Blue
  • Clear
  • Gold
  • Green
  • Red
  • Silver
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (72 Rolls)
Brown Color
Beige
6 Day(s) or more
MYR 745.03

Part Number : HD-BE-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Beige
1 Box (72 Rolls)
Blue
Blue
6 Day(s) or more
MYR 745.03

Part Number : HD-BL-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Blue
1 Box (72 Rolls)
Transparent
Clear
6 Day(s) or more
MYR 745.03

Part Number : HD-CL-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Clear
1 Box (72 Rolls)
Gold and Silver
Gold
6 Day(s) or more
MYR 745.03

Part Number : HD-GD-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Gold
1 Box (72 Rolls)
Green
Green
6 Day(s) or more
MYR 745.03

Part Number : HD-GR-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Green
1 Box (72 Rolls)
Red Color
Red
6 Day(s) or more
MYR 745.03

Part Number : HD-RE-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Red
1 Box (72 Rolls)
Gold and Silver
Silver
6 Day(s) or more
MYR 745.03

Part Number : HD-SL-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Silver
1 Box (72 Rolls)
White Color
White
6 Day(s) or more
MYR 745.03

Part Number : HD-WH-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    White
1 Box (72 Rolls)
Yellow Color
Yellow
6 Day(s) or more
MYR 745.03

Part Number : HD-YE-50-10-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 745.03
Quantity 1 Box (72 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    10
  • Color Detail
    Yellow

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)