(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Typhoon Disaster Prevention Tape TP-CL-50-25-PACK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Typhoon Disaster Prevention Tape
Part Number: TP-CL-50-25-PACK

Standard Unit Price: MYR 711.61 Special Price MYR 711.61
Quantity: 1 Box (30 Rolls)
Days to Ship: 6 Day(s) or more

[Features]
· Prevent window glass from scattering during a typhoon.
· Unlikely to leave behind adhesive residue.
· Can be torn by hand. (No cutting tools required.)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    25
  • Color Detail
    Clear
  • Specifications
    Can cut by hand

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)