(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gold tape K-10-GD

Gold tape K-10-GD

Standard Unit Price:
MYR 1,901.69
Days to Ship :
6 Day(s) or more

[Features]
· A luxurious-looking golden tape.
· Can be cut by hand. (No cutting tool needed)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Color Detail
    Gold
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
6 Day(s) or more
MYR 1,901.69

Part Number : K-10-GD-50-50-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 1,901.69
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Color Detail
    Gold
  • Specifications
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)