(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Blind Rivet (Aluminum/Steel)【50-100 Pieces Per Package】

Blind Rivet (Aluminum/Steel)

[Features]
· Enables single-action connection of multiple base materials from one side. Advantages include requiring less work than welding and increased productivity.
[Applications]
· Automobile body plates, electric machine plates, etc.
[Materials]
· Rivet main body (flange): Aluminum (A5154)
· Mandrel (shaft): Steel (carbon steel)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NSA4-4P
NSA5-8P
NSA6-4P
NSA6-5P
NSA6-6P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Rivet Length
(mm)
Flange diameter
(mm)
Pilot Hole Dia.
(mm)
Rivet diameter
(mm)
Shear Load
(N)
Pull-out Load
(N)
Amount Of Content

MYR 46.85

100 Pieces Per Package

1 Pack(s) 3 Day(s) or more 4963202007474125-89661293.2~6.49.96.43.3–3.43.296013501PK (100 pcs.)

MYR 56.72

75 Pieces Per Package

1 Pack(s) 3 Day(s) or more 4963202043816125-90411859.5~12.717.284.1~4.24155022001PK (75 pcs.)

MYR 47.37

50 Pieces Per Package

1 Pack(s) 3 Day(s) or more 4963202007528125-90671783.2~6.411.09.64.9~5.04.8220033001PK (50 pcs.)

MYR 47.75

50 Pieces Per Package

1 Pack(s) 3 Day(s) or more 4963202043892125-90751794.8~8.012.89.64.9~5.04.8220033001PK (50 pcs.)

MYR 51.85

50 Pieces Per Package

1 Pack(s) 3 Day(s) or more 4963202007535125-90832036.4~9.514.59.64.9~5.04.8220033001PK (50 pcs.)

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)