(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

RIKEN Optech Over Glass S-980VF

RIKEN Optech Over Glass S-980VF

Move the mouse over the image to zoom

[Features]
· Super-hard anti-fog coating. Strong against fog. Hard to scratch. VF lens series.
· Ultra-light type with reduced slippage.
[Materials]
· Eyepiece: PC resin, frame: polycarbonate

Part Number

Configured Part Number is shown.

NO30

[Part Number Unavailable] This item is not available due to item has been suspended.

[Discontinued item]: This item is discontinued as of 03-2023.

メーカー製造終了品ではなくミスミ取り扱い終了となります。取り扱い再開予定および推奨代替品はございません。

Model number can not be generated.

Part Number
NO30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 128.27

1 Piece(s) 2 Day(s) or more 1 pc.
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content
  1. 1

Basic Information

Shape Monocular glasses Anti-fog Yes Standard JIS
Detail Type Double-Sided Anti-Fogging VF Coat Lens Color Clear JAN Code 4954458121892
Specifications (Detail) JIS Standard Product. Mass(g) 22 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time