(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Spaghetti Tube (10 m)

Spaghetti Tube (10 m)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Teflon PTFE-made extremely fine type tube.
· A tube that endures every strong acid, strong alkali and organic solvent in a wide temperature range of -100 to +260°C.
· Features excellent heat resistance, low friction, electrical insulation, non-stickiness, weather resistance, etc.

Part Number

Configured Part Number is shown.

5274

Part Number
5274
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 473.88

1 Piece(s) 16 Day(s) or more 1 Roll

Loading...

  1. 1

Basic Information

Product Type Liquid feeding tube Size(mm) 2 I.D.×O.D.(mm) 6.68×7.4
Overall Length(m) 10 Compatible Tube Outer Diameter(mm) 7.4 Applicable Tube I.D.(mm) 6.68
Amount Of Content 1 Roll

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)