(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

PFA Micro Tube (100 m/Reel)

PFA Micro Tube (100 m/Reel)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Ultra-fine tube made of fluororesin PFA.
· Can also be used for the heat-resistant protection of thin core wire (less than ⌀0.5) or optical fiber, or the piping of biomedical related equipment
or analytical equipment, etc. that requires chemical resistance.

Part Number

Configured Part Number is shown.

5326

Part Number
5326
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

MYR 2,139.99

1 Piece(s) 16 Day(s) or more 1 Roll

Loading...

  1. 1

Basic Information

Product Type Liquid feeding tube I.D.×O.D.(mm) 0.5×0.7 Overall Length(m) 100
Compatible Tube Outer Diameter(mm) 0.7 Inner Diameter Tolerance(mm) ±0.05 O.D. Tolerance(mm) ±0.03
Applicable Tube I.D.(mm) 0.5 Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)