(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

TOP Wave【10 Pieces Per Package】

TOP Wave

[Features]
· With economical paper specifications that reduce costs.
· As it is corrugated, it suppresses clogging, excels in grinding power and has excellent air cooling effects.
· It is a low cost one-touch screw type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M10WA6
M10WA11
M10WZ4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
abrasive grain

MYR 243.86

10 Pieces Per Package

1 Pack(s) Quote 100[A Abrasive Grain] Alundum (A)

MYR 243.86

10 Pieces Per Package

1 Pack(s) Quote 320[A Abrasive Grain] Alundum (A)

MYR 243.86

10 Pieces Per Package

1 Pack(s) Quote 60Zirconia (Z)

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Mounting screw diameter(M×P) 10
Maximum Number of Rotation(min-1) 13000

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)