(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hand Tap [for Resin] [Nitriding Treatment] EA829HH-6

Hand Tap [for Resin] [Nitriding Treatment] EA829HH-6

【Product Specifications】
・Material-Cobalt high-speed steel (Co-HSS)
・Nitriding treatment (Surface finish)
・Chamfer-3P
・For thermoset resins such as phenol (Bakelite), epoxy, urea, and melamine
・Nominal…M6 x 1
・Length…62mm

Part Number

Configured Part Number is shown.

EA829HH-6

Part Number
EA829HH-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 80.83

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)