(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[Manual] Hydraulic Pump EA993KL-1

[Manual] Hydraulic Pump EA993KL-1

【Product Specifications】
・Tank capacity-800cc
・Max. operating pressure-High pressure: 70MPa, Low pressure: 1.4MPa
・Discharge volume/stroke-High pressure: 1cc, Low pressure: 12.9cc
・2 level discharge
・Aluminum
・Outlet dia.-3/8PT
・Length…640mm
・Weight…6kg
・Sections…1-way

Part Number

Configured Part Number is shown.

EA993KL-1

Part Number
EA993KL-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,941.82

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)