(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Constant-Temperature Drying Oven (Timer, Natural Convection) EO-450V 91L 1-7477-52

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Constant-Temperature Drying Oven (Timer, Natural Convection) EO-450V 91L
Part Number: 1-7477-52

Standard Unit Price: MYR 7,359.26 Special Price MYR 7,359.26
Days to Ship: 4 Day(s) or more

【Product Specifications】
・Model number: EO-450V
・Capacity (L): 91
・Temperature range: R.T. +20 - 300℃
・Temperature adjustment range: R.T. +20 - 300℃
・Time-of-arrival of highest temperature: Approximately 60 minutes
・Temperature distribution width*: 25℃ (at 300℃)
・Temperature control system: PID control, SSR output
・Additional function: With timer program function, natural convection type -> Timer (ON timer, OFF timer, SV start, ON/OFF timer) program type, air jacket natural convection type -> Program function of 8 steps and 4 patterns
・Safety device: Independent excessive temperature rise prevention device (operation temperature digital settings available), overcurrent breaker, burnout mechanism (heater is OFF when sensor is disconnected)
・Heater capacity: 1400W
・Temperature sensor: K class thermocouple
・Excessive temperature rise prevention sensor: K class thermocouple
・Internal dimensions: 450 x 430 x 450mm
・Shelf pitch, number of steps: 35mm, 11 steps
・Exterior/interior: Steel powder coating/stainless steel (SUS304)
・Exhaust opening: φ32mm x 2 pieces
・External dimensions: 550 x 540 x 785mm
・Weight: Approx 40kg
・Power supply: 100VAC 50/60Hz cord length 2m (3P plug)
・Rated current: 14.5A
・Shelf board load capacity: 5kg
・Accessories: Shelf board x 2 sheets, shelf board rail x 2 sets

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)