(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
TOYOSILICONE(R) HOSE φ7.9 x 14.3mm

TOYOSILICONE(R) HOSE φ7.9 x 14.3mm

Standard Unit Price:
MYR 163.61
Days to Ship :
12 Day(s)

【Product Specifications】
・Model number: TSI-8
・Material: Silicone rubber, Reinforcing material/polyester thread
・Operating temperature range: -30 to +150℃
・Used pressure: 0 - 1.0MPa
・Minimum bent radius: 90mm
・Food Sanitation Act compliance
・FDA standards conform
・Inner diameter x outer diameter: φ7.9 x φ14.3mm
・Maximum cut length: 40m
・*The sales will be 1m units.
・*Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
MYR 163.61

Part Number : 1-1721-03
Days to Ship 12 Day(s)
Standard Unit Price MYR 163.61

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)