(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Silicon Tube φ2 x φ3mm 1 Roll (10m)

Silicon Tube φ2 x φ3mm 1 Roll (10m)

Standard Unit Price:
MYR 101.52
Days to Ship :
4 Day(s)

【Product Specifications】
・Model number: S-2 x 3
・Material: Silicone rubber
・Heat resistance temperature range: -60 to +200℃
・1 roll (10m)
・Inner diameter x outer diameter: φ2 x φ3mm
・*The sales will be 10m units.
・*Display price is the price of 10m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s)
MYR 101.52

Part Number : 1-596-04
Days to Ship 4 Day(s)
Standard Unit Price MYR 101.52

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)