(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Numerical Disc-Type Label WR-50 120 Pcs

Numerical Disc-Type Label WR-50 120 Pcs

【Product Specifications】
・Model number: WR-50
・Discoloration accuracy: +/- 2℃
・Size: φ18mm
・Heat resistance property: About 90℃, continuous heating 1000 hours (20 x 30mm test piece)
・Water-resisting property About 1 month into the room-temperature water
・Quantity: 1 box (120 sheets)
・Discoloration temperature: -50℃
・Reversibility
・Low temperature color high temperature color: Yellow -> <- yellowish orange
・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.

Part Number

Configured Part Number is shown.

1-636-03

Part Number
1-636-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 424.80

1 Piece(s) 2 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)