(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Digital Slide Caliper E02-150 122-521

Digital Slide Caliper E02-150 122-521

【Product Specifications】
・Model number: E02-150 122-521
・Measurement range (mm): 0 - 150
・Minimum reading value (mm): 0.01
・Instrument difference: 0.02mm
・Display: LCD
・Power supply: SR44 button cell x 1 piece (optional)
・Material: Stainless steel (SUS420J2 equivalent)
・Weight: 360g
・Drip-proof: IP54

Part Number

Configured Part Number is shown.

1-894-01

Part Number
1-894-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 347.25

1 Piece(s) 2 Day(s)

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)