(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Salimeter (With Thermometer) SK-5S2 (Part Numbers)

Salimeter (With Thermometer) SK-5S2

【Product Specifications】
・Model number: SK-5S2
・Size: 32 x 16 x 208mm
・Weight: Approx 50g
・Material: Body, Spoon/ABS Resin, Sensor cap/rubber
・Measurement range: Salinity concentration/0.01 - 5.0%, Temperature/0 - 60℃
・Resolution (Salt): 0.01 - 0.09%/0.01%, 0.1 - 5.0%/0.1%
・Power supply: LR44 Cell x 3 pieces (included for test)
・Accessories: Measurement auxiliary spoon, Sensor protection cap
・With thermometer

Part Number

Configured Part Number is shown.

2-6217-11

Part Number
2-6217-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 863.71

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)