(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Connector (Value Pack) Y Type - M

Connector (Value Pack) Y Type - M【15 Pieces Per Package】

Standard Unit Price:
MYR 129.79
Days to Ship :
4 Day(s)

【Product Specifications】
・Model number: Y type - M
・Material: PP (Polypropylene)
・Quantity: 1 package (15 pcs)
・Connection port outer diameter: φ8mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s)
MYR 129.79

15 Pieces Per Package

Part Number : 2-7664-02
Days to Ship 4 Day(s)
Standard Unit Price MYR 129.79
Quantity 15 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)