(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Tetron Blade Hose 32 x 41

Tetron Blade Hose 32 x 41

Standard Unit Price:
MYR 101.52
Days to Ship :
14 Day(s)

【Product Specifications】
・Used thread: Ultra-reinforced Tetron
・Allowable temperature limit: 60℃
・Material: Body/PVC (vinyl chloride resin), Strengthening agent/polyester
・Inner diameter x outer diameter: φ32 x φ41mm
・Maximum cut length: 50m
・Maximum operating pressure (at 20℃): 0.5
・*For number of orders, please use "m" unit.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s)
MYR 101.52

Part Number : 6-600-10
Days to Ship 14 Day(s)
Standard Unit Price MYR 101.52

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)