(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pinch Cock Mall Hoffmann Type Large Type C

Pinch Cock Mall Hoffmann Type Large Type C

Standard Unit Price:
MYR 72.18
Days to Ship :
4 Day(s)

【Product Specifications】
・Material: Yellow copper nickel plating
・Model number: Large size (C)
・Screw type
・A x B x C (mm) : 60 x 45 x 42

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s)
MYR 72.18

Part Number : 6-651-06
Days to Ship 4 Day(s)
Standard Unit Price MYR 72.18

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)