(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sample Residual Oxygen Meter RO-103 (Part Numbers)

Sample Residual Oxygen Meter RO-103

【Product Specifications】
・Model number: RO-103
・Body
・Measuring method: Diaphragm type galvanic battery type oxygen sensor, semiconductor temperature sensor
・Measurement range: O2/0.00 - 9.99% O2 (minimum resolution 0.01% O2), 10.0 - 25.0% O2 (minimum resolution 0.1% O2) 2-stage auto range, Substitution rate/0.0 - 100.0% (minimum resolution 0.1%), DO/0.00 - 9.99mg/L (minimum resolution 0.01mg/L), 10.0 - 20.0mg/L (minimum resolution 0.1mg/L) 2-stage auto range, Dissolved oxygen saturation rate/0.0 - 200.0%, Water temperature/0.0 - 40.0℃
・Accuracy: O2/+/-0.03% O2 +/-1digit, DO/+/-0.03mg/L +/-1digit, Water temperature/+/-0.1℃ +/-1digit
・Measurement time: 6 seconds (shortest)
・Interface: Serial communication output, printer, PC connection available
・Function: Self-diagnosis (sensor life, stable hour over, sensor unstable), automatic stability, clock function integrated
・Power supply: AA alkaline dry cell 6VDC x 4 (included for test) or AC adapter (included)
・Power cord length: 188cm
・Size: 170 x 123 x 72mm
・Weight: Approx 650g
・Accessories: Oxygen sensor, needle, adhesive rubber, maintenance kit, AA alkaline dry cell, AC adapter

Part Number

Configured Part Number is shown.

6-8500-21

Part Number
6-8500-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 27,442.91

1 Piece(s) Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)