(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

High Concentration Available Chlorine Meter RC-3F

High Concentration Available Chlorine Meter RC-3F

【Product Specifications】
・Model number: RC-3F
・Measurement range (mg/L): 0 - 300
・Resolution (mg/L): 1
・Measurement target: High concentration available chlorine
・Measurement purposes: Hypochlorite water, electrolyte hypo generate Water
・Inspection water amount: 5mL
・Main unit size: 75 x 180 x 38mm
・Power supply: AAA dry cell x 4 (included for test)
・Material: ABS resin
・Body weight: Approx 290g
・Accessories: Measurement cell (with cap) x 2, Dropper (5mL) x 1, Color reagent powder pack (100 times), Carrying case

Part Number

Configured Part Number is shown.

6-9757-21

Part Number
6-9757-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 5,978.43

1 Piece(s) 2 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)