(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Coping Saw, Freeway Diamond Saw

Coping Saw, Freeway Diamond Saw

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Doesn’t require force, use in any direction!
[Features]
· Coping saw blade has a 360 degree omni directional spiral shape, allowing for smooth and easy cutting in vertical, horizontal, diagonal, and curved directions.

Basic Specifications

  • Product Type
    Main Body
  • Saw blade size(mm)
    160
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Minimum order quantity is 30.

Part Number : DS-178D
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Main Body
  • Saw blade size(mm)
    160

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)