(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mina Form 1 mm Bag 300 (Opening) x 400 (50 Bags)

Mina Form 1 mm Bag 300 (Opening) x 400 (50 Bags)

Standard Unit Price:
MYR 105.78
Days to Ship :
3 Day(s) or more

[Features]
· Foamed polyethylene bag in an easy-to-use size.
[Applications]
· Prevents minor damage to products and provides heat and cold insulation.
· Prevents minor damage to products and provides heat and cold insulation.
[Product Specifications]
· Width (mm): 300
· Length (m): 0.4
· Thickness (mm): 1
· Thickness: 1 mm
· Bag type
· JAN Code: 4523767260044
· Trusco Code: 819-3850
· Mass: 340 g
[Materials/Finish]
· Polyethylene (PE)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
MYR 105.78

Part Number : MFB110X300X400(50B)
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 105.78

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)