(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Spacer EA979DH-32

Spacer EA979DH-32

【Product Specifications】
・Material …PVC
・It is convenient when filling a small gap.
・It can be stacked exactly at the uneven part of the surface.
・Size(mm) …40 x 80 x 0.5(T)
・Qty. Per Unit …30 Sheets

Part Number

Configured Part Number is shown.

EA979DH-32

Part Number
EA979DH-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 40.45

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)