(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Crystal Solid Drill ZH310-II, VCD Coating

Crystal Solid Drill ZH310-II, VCD Coating

[Features]
· VCD coatings have a small friction coefficient making it an excellent coating for surface smoothness, chip discharging and weld resistance.
· The surface hardness is hight at HV3,000 to 4,500, making it particularly effective for machining aluminum, non-ferrous metals, resin, etc.
· The outer diameter and shank diameter are the same.

(i)Caution

  • Has a heat-resistant temperature of 350°C, so be careful when cutting high-hardness materials.

Part Number

Configured Part Number is shown.

ZH310-2-VCD7.1

Part Number
ZH310-2-VCD7.1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 7.1 Groove Length L(mm) 69 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Tool Material Type Carbide Overall Length L(mm) 109 Shank Type End Mill Shank
Coating Y/N Available With/without Oil Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)