(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

4 Flute Spiral Step Drill, 9 Steps, ø4 to 20 mm, STD-11

4 Flute Spiral Step Drill, 9 Steps, ø4 to 20 mm, STD-11

[Features]
· The spiral grooves and 4 cutting edges provide extremely rapid cutting
· Twice the contact points of conventional 2-flute drill bits
· Improved sharpness and stability
· Impact compatible, up to 18 V
[Specification]
· Drilling size: ø4/6/8/10/12/14/16/18/20 mm
· Main body material: titanium coated high-speed steel
· 6.35 mm hex shank

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1305040

 
Part Number
1305040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 142.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Drilled Hole Size(φmm) 4, 6, 8, 10, 12, 14, 16, 18, 20 No. of Steps 9 Package Size(mm) H150 × W61 × D25
Mass(g) 57 Material Titanium coated high speed steel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)