(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ceramic Pin Gauge Set (0.01 Step) DC Series

Ceramic Pin Gauge Set (0.01 Step) DC Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Pin gauge set (without handle) made of fine ceramic (zirconia).
· Uses zirconia that is difficult to break or chip.
· Has the same linear expansion coefficient as steel, is resistant to rust and chemicals and has excellent abrasion resistance.
· In particular, it is not magnetically charged, which is great for use in clean rooms.
[Applications]
· Measuring the inner diameter of holes.

(i)Caution

  • The images show a mix of DC and DCS products. Please take note.

Part Number

Configured Part Number is shown.

DC-7A

Part Number
DC-7A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 7,951.82

1 Piece(s) 45 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Set Product Set number DC-7A
Nominal dimensions(mm) 7.00 to 7.50 Step(mm) 0.01‑mm step Set quantity 51

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)