(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Throw-Away Drill, Top-Cut-4 Drill Metric 5xD SL Shank m_series_language_1173558

Part Number

Configured Part Number is shown.

TCF260R5SL32MD

 
Part Number
TCF260R5SL32MD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 4,695.66

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

m_series_spec_item_renamed_language_40000552(mm) 26 m_series_spec_item_renamed_language_40000555(mm) 224 m_series_spec_item_renamed_language_40000556 End Mill Shank
m_series_spec_item_renamed_language_40000559 Available m_series_spec_item_renamed_language_40000535(mm m_spec_item_language_285942) 60 m_series_spec_item_renamed_language_40000537(mm m_spec_item_language_285944) 32
m_series_spec_item_renamed_language_40000541(mm m_spec_item_language_285948) 164.00 m_series_spec_item_renamed_language_40000532(mm m_spec_item_language_285939) 130.0 m_series_spec_item_renamed_language_40000534(m_spec_item_language_285941) D
m_series_spec_item_renamed_language_40000536(m_spec_item_language_285943) 5537840 m_series_spec_item_renamed_language_40000544(m_spec_item_language_285951) TCF080308DP m_series_spec_item_renamed_language_40000545(m_spec_item_language_285952) TCF090305DC

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)