(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sheets

Sheeting means covers that are used covering floors and walls. Orthodox ground sheets are made of polyethylene. These thickly-made sheets have excellent durability, and are often used at civil engineering works, construction sites, etc. Other than ground sheets, sheeting products include UV sheets that are used for protecting packages, etc., from ultraviolet light, and protective sheets that are used for preventing pieces of furniture from making scratches on walls by rubbing against them at the time of moving. Additionally, this product category includes flameproof sheets used for protecting packages from flame, and soundproof sheets that can effectively shut out the leaking noise at work sites where there is a large noise. All these sheeting products have different applications, and it is necessary to select the product that best suits the site where it is used.

Search by specifying the lower class category

Days to Ship
  • All
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Thickness(mm)
Width×Length(m)
Color
Shape
Mesh size(mm)

    Flame-retardant Sheet

      Protective Sheet PLADAN (DANPURA) 0.91X1.82 m

        Grommet-less Sheet #1300

          Mesh Sheet Soft Mesh α For Building Construction GM GN

            Transparent Sheet

              Mesh Sheet "Strong Mesh Sheet" (for Construction Work)

                Camouflage Sheet #3000

                Brand

                HAGIHARA INDUSTRIES

                IRISOHYAMA

                HAGIHARA INDUSTRIES

                TRUSCO

                YUTAKA MAKE

                TRUSCO

                YUTAKA MAKE

                Product Series

                Flame-retardant Sheet

                Protective Sheet PLADAN (DANPURA) 0.91X1.82 m

                Grommet-less Sheet #1300

                Mesh Sheet Soft Mesh α For Building Construction GM GN

                Transparent Sheet

                Mesh Sheet "Strong Mesh Sheet" (for Construction Work)

                Camouflage Sheet #3000

                Days to Ship 3 Day(s) or more 4 Day(s) or more 3 Day(s) or more 3 Day(s) or more 4 Day(s) or more 3 Day(s) or more 3 Day(s) or more
                Product TypeFlameproof sheetProtective sheetGround sheetFlameproof mesh sheetTransparent sheetFlameproof mesh sheetDesigned Sheet
                Thickness(mm)0.124--0.1-0.22
                Width×Length(m)2.62X2.610.91×1.822.6X3.533.6X5.42.7X2.71.8X3.49.76X9.85
                ColorGrayBlueBlueGreenOtherBlueOther
                ShapeFolding TypeFolding TypeFolding TypeFolding TypeFolding TypeFolding TypeFolding Type
                Mesh size(mm)---Approximately 1---

                Loading...

                1. 1

                Related Categories to Sheets