(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ventilation Supplies

Ventilation supplies are equipment used for ventilating offices and rooms. Typical ventilation supplies are air blowers and exhaust fans, which can be also used in order to increase the cooling/heating functionality in combination with air conditioners. This is a system to circulate the air in rooms by rotating propellers. The materials used for the most of the ventilation supplies are plastics or chemical fibers. Some air purifiers can perform dehumidification, humidification, dust removal, odor removal, etc., while purifying the air. Dust collectors are often installed in offices and industrial work sites, and they are equipment to vacuum airborne dust and particles and remove them from the air. Compact types are also used in warehouses, etc. For the purpose of dust removal, mist eliminators are suitable. They remove airborne mist, and improve odder and malfunctions in air conditioners.