(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Scrubbers / Sponges

Scrubbers and sponges are cleaning implements to clean objects by scrubbing them. Scrubbers have the materials they are made of bound together, and there are types with coconut fibers and polypropylene fibers bound together and those with coiled metal. Metal products can be used to remov ...Readmore

Scrubbers and sponges are cleaning implements to clean objects by scrubbing them. Scrubbers have the materials they are made of bound together, and there are types with coconut fibers and polypropylene fibers bound together and those with coiled metal. Metal products can be used to remove rust and to polish, and they are made of steel, rust-resistant stainless steel, copper, and the like. Nylon scrubbers use nylon non-woven fabric, and they fit curves and protrusions to make washing easy. Types with abrasive particles are convenient as they have strong polishing ability. If worried about scratching, select a type without abrasive particles. Sponges can be selected according to the application they are used for, and they include types with nylon scrubbers on one side, melamine types that can remove dirt with just water, and sponges with handles. There are also products suitable for cleaning thin objects such as test tubes and burettes.  ▲ Close

Days to Ship
  • All
  • 3 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Vertical(mm)
Thickness(mm)
Horizontal(mm)
Color

    Compressed Melamine Sponge

      Hand Brush (Hard type/HACCP compatible)

      Brand

      TRUSCO

      TRUSCO

      Product Series

      Compressed Melamine Sponge

      Hand Brush (Hard type/HACCP compatible)

      Days to Ship 3 Day(s) or more 3 Day(s) or more
      Product TypeSpongeHand Brush
      Vertical(mm)78160
      Thickness(mm)2050
      Horizontal(mm)15050
      ColorWhiteBlue

      Loading...

      1. 1

      Related Categories to Scrubbers / Sponges