(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Brass Nozzle Gauge

Click this image to zoom it.

Move the mouse over the image to zoom

Brass Nozzle Gauge

Standard Unit Price:
MYR 75.51
Days to Ship :
5 Day(s)

Basic Specifications

  • Material
    Brass
  • Gauge Diameter Tolerances
    0 to +0.05

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s)
MYR 75.51

Part Number : M-ANG
Days to Ship 5 Day(s)
Standard Unit Price MYR 75.51

Specificationtitle

  • Material
    Brass
  • Gauge Diameter Tolerances
    0 to +0.05

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Specifications

Specification Table

Brass Nozzle Gauge: Related Image


More Information

Specifications/Overview

■Applications Use for easy confirmation of the nozzle tip hole diameter.

Usage Example

Brass Nozzle Gauge: Related Image

Usage

  • Place the nozzle gauge in the nozzle hole and measure the hole diameter.

Precautions for Use

  • It is used only to check the tip diameter of the nozzle, and not to check the hole diameter of parts with internal taper.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support