(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Nozzle Repair Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

Nozzle Repair Cutter

Standard Unit Price:
MYR 1,542.06-
Days to Ship :
5 Day(s)

Basic Specifications

  • Material
    Body: Tool Steel, Blade: Carbide C2
  • Rotation Speed(RPM)
    50 to 125 (Recommended: 85)
  • Hardness(HRC)
    Body: 45

Details

Part Number
Tip Rounding

Refine by

  • 10
  • 15
  • Clear
D(φ)

Refine by

  • 35
  • 41
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
35
5 Day(s)
MYR 1,542.06

Part Number : M-PPNR-10
Days to Ship 5 Day(s)
Standard Unit Price MYR 1,542.06

Specificationtitle

  • Tip Rounding
    10
  • Material
    Body: Tool Steel, Blade: Carbide C2
  • Rotation Speed(RPM)
    50 to 125 (Recommended: 85)
  • D(φ)
    35
  • Hardness(HRC)
    Body: 45
15
41
5 Day(s)
MYR 1,720.27

Part Number : M-PPNR-15
Days to Ship 5 Day(s)
Standard Unit Price MYR 1,720.27

Specificationtitle

  • Tip Rounding
    15
  • Material
    Body: Tool Steel, Blade: Carbide C2
  • Rotation Speed(RPM)
    50 to 125 (Recommended: 85)
  • D(φ)
    41
  • Hardness(HRC)
    Body: 45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Nozzle Repair Cutter: Related Image

Specifications

Specification Table

Nozzle Repair Cutter: Related Image
 

Nozzle Repair Cutter: Related Image


More Information

Specifications/Overview

Nozzle Repair Cutter: Related Image

Usage Example

Usage

  • Fix the nozzle to the main spindle of the lathe and fix the repair cutter to the tailstock guill.
  • Set-the tailstock closer to the spindle, adjust the rotation speed, and manually turn the handle of the tailstock to perform outing.

* The photograph below shows how the nozzle repair cutter is set with respect to the nozzle. This photogragh is just an example of how they are touched.

■Image Photo

Nozzle Repair Cutter: Related Image

Precautions for Use

  • Can be used only for nozzles with a step in the rounded part as shown below.
  • Check the outline drawing and make sure before use that it fits the nozzle shape.
  • Injection process adjustment is necessary, since the tip length of the nozzle will be short after processing.
Nozzle Repair Cutter: Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • SPRUE PUNCH
    SPRUE PUNCH

    MISUMI_Test

    Standard Price : MYR 121.78-

    Days to Ship : 5 Day(s)

  • Sprue Heat Gun
    Sprue Heat Gun

    MISUMI_Test

    Standard Price : MYR 148.25-

    Days to Ship : 5 Day(s)

  • Sprue Bushing R Cutter
    Sprue Bushing R Cutter

    MISUMI_Test

    Standard Price : MYR 112.04-

    Days to Ship : 5 Day(s)

  • Brass Nozzle Gauge
    Brass Nozzle Gauge

    MISUMI_Test

    Standard Price : MYR 75.51

    Days to Ship : 5 Day(s)

  • Sprue Puller
    Sprue Puller

    MISUMI_Test

    Standard Price : MYR 120.01-

    Days to Ship : 5 Day(s)

  • Pellet Tank
    Pellet Tank

    MISUMI_Test

    Standard Price : MYR 2,664.55-

    Days to Ship : 5 Day(s)

  • Magnet Fixed Type Scatter Guard
    Magnet Fixed Type Scatter Guard

    MISUMI_Test

    Standard Price : MYR 248.23-

    Days to Ship : 5 Day(s) or more

  • Brass Sprue Puller
    Brass Sprue Puller

    MISUMI_Test

    Standard Price : MYR 14.12-

    Days to Ship : 5 Day(s)

  • Pliers
    Pliers

    MISUMI_Test

    Standard Price : MYR 53.68-

    Days to Ship : 5 Day(s)

  • Brass Longnose Pliers
    Brass Longnose Pliers

    MISUMI_Test

    Standard Price : MYR 103.54-

    Days to Ship : 5 Day(s)

Tech Support