(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

UL2464TASB UL-AWM / Listed Standard With Shield

UL2464TASB UL-AWM / Listed Standard With Shield

300 V UL-AWM / Listed Support with Shield

  • c-UL
  • VW-1
  • FT-1
  • ULAWM
  • ULLISTED
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • 300 V

● UL listed product.

· Only AWG24 6 – 50-core are twisted pairs.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

PDF

Part Number

Configured Part Number is shown.

Specifications

UL2464TASB UL-AWM / Listed Standard With Shield:Related Image

Model NumberAWG SizeCore Number / Pair Number * 2
1P = 2 Cores
Total Length
or
Specified Length
UL2464TASB2421
~
100
(Specify 1 m
Increment)
3
4
6 (3P)
8 (4P)
10 (5P)
16 (8P)
24 (12P)
30 (15P)
40 (20P)
50 (25P)
202
4
6
12


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*2 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

UL2464TASB UL-AWM / Listed Standard With Shield:Related Image
UL2464TASB UL-AWM / Listed Standard With Shield:Related Image
UL2464TASB UL-AWM / Listed Standard With Shield:Related Image

Specifications
Model NumberAWG
Size
Core Number / Pair Number
1P = 2 Cores
Estimated
Section Area
(mm2) * 1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
UL2464TASB2420.2> C
Core Strand
24.8316.497.51020007/0.20.61Tin0.27PVC1.150.9PVCULAWM2464
c-UL
CMX
-
335.0355.4-
445.3414.9-
6 (3P)> P
Twisted Pair
66.4553.1-
8 (4P)86.9602.8-
10 (5P)107.4702.7-
16 (8P)169.1852.5-
24 (12P)2410.11102.1-
30 (15P)3011.11352.0-
40 (20P)4012.91701.8-
50 (25P)5013.82001.7-
2020.5> A
Twisted Core
26.4551136.210200021/0.180.950.461.871.0-
447.2759.1-
6> C
Twisted Core
68.31008.0 
12810.61706.3-


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.770.630.45
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG24 2-core when the ambient temperature is 40°C
3.7 x 0.89 = 3.29 (A)
Part Number
UL2464TASB-24-3-86
UL2464TASB-24-6-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)

MYR 1,409.51

1 Piece(s) 2 Day(s) or more 863-5

MYR 554.76

1 Piece(s) 2 Day(s) or more 22-3P6.4

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.2 AWG size(AWG) 24 Rated Voltage 300V
Shield Present Properties Oil resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Black Sheath (outer coating) material PVC Insulation body materials PVC
Other properties Noise Resistance

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)