(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The PDRC features a fiber cushion that facilitates operations on curved surfaces and prevents cutting of the work material.
The PDRCM is made by sandwiching an A-grain polishing cloth in the PDRC, thus providing improved polishing performance.
The PDPVA is high in flexibility and self-polishing performance, the PDPVA is perfect for precision finishing because it won't leave deep scratches.
Part Number
Configured Part Number is shown.
PDRC-SG-100-120
Part Number |
---|
PDRC-SG-100-120 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|---|
MYR 307.41 | 5 Pieces Per Package | 1 Pack(s) | Available | 22 Day(s) or more |
Loading...
Model Number | Type (Detachable Type) | Outer Diameter | Particle Size (#) (selection) | Maximum Operating Rotation Speed (min-1) | Quantity / Pack |
PDPVA | SG (SG Format) | 100 | 80 120 220 320 | 8,500 | 5 |
500 1000 |
Model Number | Type (Detachable Type) | Outer Diameter | Particle Size (#) (selection) | Maximum Operating Rotation Speed (min-1) | Quantity / Pack |
PDRC PDRCM | SG (SG Format) | 100 | 120 240 320 600 | 8,000 | 5 |
22 (Mounting Hole φ22) | 180 | 5,000 |
Work Material | Stainless Steel / Aluminum / Stone | Major Diameter(mm) | 100 | Hole Diameter(mm) | 15 |
---|---|---|---|---|---|
Particle Size(#) | 120 | Abrasive Grain | Not Applicable | Mesh | Roughness |
Saving Type | ○ | Disk | S (Nylon Non-woven Fabric) | Quantity/Pack(Sheet(s)) | 5 |
Maximum Speed(min-1) | 8000 | Model (Detachable) | SG (SG Format) |
MISUMI_Test
Standard Price : MYR 175.94
Days to Ship : 22 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy