(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Safety Vest

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Vest

Standard Unit Price:
MYR 28.36
Days to Ship :
2 Day(s) or more

A simple safety vest with high visibility that can be used for anything from security to construction applications. The tightness of shoulders and waist can be adjusted to achieve maximum comfort [C-Value]

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
MYR 28.36

Part Number : SAFW-VST-Y
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 28.36

Specificationtitle

  • Color
    Yellow Mesh Background / Yellow Refection
  • Product Type
    Safety Vest
  • Main Body Material
    polyester
  • Reflective Material
    Others
  • LED Presence
    None
  • Garment length(cm)
    57
  • Width(cm)
    116-130
  • Mass
    400
  • Details of Material
    Reflective Tape: Polyester
  • Reflective Tape Width(mm)
    50
  • Internal capacity
    1 pc
  • Specifications
    With Velcro tape, Adjustable Waist

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Safety Vest:Related Image

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)