(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Vinyl Soft Badge with Sponge

Vinyl Soft Badge with Sponge

Standard Unit Price:
MYR 131.87
Days to Ship :
3 Day(s) or more

Soft, containing sponge

Basic Specifications

  • Product Type
    Patch
  • Size(mm)
    60φ
  • Display Characters
    Clean Strategy with 5S for Bright and Pleasant Workplaces
  • Body Material
    Univinyl (with Sponge, Safety Pins)
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
3 Day(s) or more
MYR 131.87

Part Number : 849-40
Days to Ship 3 Day(s) or more
Standard Unit Price MYR 131.87
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Patch
  • Size(mm)
    60φ
  • Display Characters
    Clean Strategy with 5S for Bright and Pleasant Workplaces
  • Body Material
    Univinyl (with Sponge, Safety Pins)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)