(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Helmet Stickers

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet Stickers【10 Pieces Per Package】

Standard Unit Price:
MYR 12.37-
Days to Ship :
2 Day(s) or more

Horizontal Writing Stickers to be Attached to Helmets
◆ 3 types such as "Safety First" or "Blood Type" are available
◆ 10 Pieces/Set [C-Value]

Basic Specifications

  • Product Type
    Sticker
  • Sticker Material
    PET

Details

Part Number
Character Content

Refine by

  • Blood Model
  • Safety First, Affiliation, Blood Model, Name
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Safety First, Affiliation, Blood Model, Name
2 Day(s) or more
MYR 18.56

10 Pieces Per Package

Part Number : HMTT-STK-2
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 18.56
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Sticker
  • Character Content
    Safety First, Affiliation, Blood Model, Name
  • Sticker Material
    PET
  • Sticker Size(mm)
    30 x 100
Blood Model
2 Day(s) or more
MYR 12.37

10 Pieces Per Package

Part Number : HMTT-STK-3
Days to Ship 2 Day(s) or more
Standard Unit Price MYR 12.37
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Sticker
  • Character Content
    Blood Model
  • Sticker Material
    PET
  • Sticker Size(mm)
    30 x 45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

A seal-type sticker with horizontal writing for helmets.
Available in 3 different types.

[Specifications]
● Material: PET
[ ! ]Its adhesibility will diminish if removed after once being applied.
[ ! ]Please be aware that its adhesibility will diminish if left unused for long periods.

Specification and price

Specifications

Model No.Display ContentSide
(mm)
Longitudinal
(mm)
Quantity
(Sheets)
Standard Unit Price
HMTT-STK-1Safety First, Company Name, Blood Type, Name1003010 
HMTT-STK-2Safety First, Affiliation, Blood Type, Name 
HMTT-STK-3Name, Blood Type45 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)