(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Makiesu Output solid shaft K type

Part Number

Configured Part Number is shown.

MAKP80RU20

Part Number
MAKP80RU20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 5,901.37

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Class With Leg Type Worm Gear Reduction Ratio 20
Axis Dia.(φ) 38 With or Without Motors No Output Shaft Type Solid
Output Shaft Placement Upper Right Side Model # (gear center distance) 80 Axial direction Direct axis

Please check the type/dimensions/specifications of the part MAKP80RU20 in the Makiesu Output solid shaft K type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)