(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

No-Plug Screw with Washer Base WF【11 Pieces Per Package】

Part Number

Configured Part Number is shown.

WF-310

 
Part Number
WF-310
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 6.69

11 Pieces Per Package

1 Pack(s) 3 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 4 Length 25
Material Iron Surface Treatment Painting / Coating Surface Treatment (Details) Ruspert
Mounting Hole Shape Phillips Sales Unit Box/package Compatible Drill Diameter(mm) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)