(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Insert Bearing, Tapered-Hole Type With Adapter, UK+H Type (Part Numbers)

Insert Bearing, Tapered-Hole Type With Adapter, UK+H Type

This product has the same internal structure as a UC-type bearing, securing the tapered-hole bearing to the cylindrical shaft using an adapter sleeve, washer and nut.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UKX11+H2311X

 
Part Number
UKX11+H2311X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 302.59

1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Shaft Dia. (mm)(Ø) 50 Unit Body Material Cast iron made
Type of Insert Bearing Taper Hole Type with Adapter Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No Basic Load Rating Cr(KN) 52.5 Basic Load Rating Cor(KN) 36.1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)