(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Round Pipe Joint Same-Diameter Hole Type with 45° Cross Hole (2 Point Top- and-Bottom Fastening) (Part Numbers)

Part Number

Configured Part Number is shown.

PJ212

 
Part Number
PJ212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 108.44

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type 45° Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions ⌀25X34 Color White (Standard Product) Mounting Strut Direction Right
Size (Installation Hole Diameter) φ13

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)