(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Type] Related parts
[Material] Steel
[Surface treatment] Bright chromate plating
[Surface treatment] (detail) bright chromate plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 3.8, 4.2, 4.5, 4.8
[Length] 25, 28, 32, 38, 41, 45, 51, 57, 65, 75, 90, 100, 120 screw
[type] Full-thread screw, partial thread screw
Japanese Only
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Screw Type |
---|---|---|---|---|---|---|---|---|
MYR 136.08 | 1,500 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 3.8 | 38 | Half Thread | ||
MYR 131.78 | 1,400 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 3.8 | 41 | Half Thread | ||
MYR 75.84 | 500 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 4.2 | 65 | Half Thread | ||
MYR 72.65 | 400 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 4.2 | 75 | Half Thread | ||
MYR 78.66 | 200 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 4.5 | 90 | Half Thread | ||
MYR 98.88 | 160 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 4.5 | 100 | Half Thread | ||
MYR 152.48 | 2,000 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 3.8 | 25 | Full-Thread | ||
MYR 148.10 | 1,900 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 3.8 | 28 | Full-Thread | ||
MYR 136.08 | 1,500 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 3.8 | 38 | Full-Thread | ||
MYR 78.66 | 200 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 4.8 | 90 | Full-Thread |
Loading...
Type | Related Components | Material | Steel | Surface Treatment | Bright Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Bright Chromate Plating | Sales Unit | Box/package |
WAKAI
Standard Price : MYR 96.52-
Days to Ship : 3 Day(s) or more
WAKAI
Standard Price : MYR 185.43-
Days to Ship : 4 Day(s) or more
SUNCO
Standard Price : MYR 80.69-
Days to Ship : 5 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy